??
CAD model selection
Weidmueller 1789790000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1789790000
MANUTYPEDESC
Manufacturer Type Description
WF 10/2BZ
DESCSHORT
Short Description
Stud terminal, Threaded stud connection, 120 mm², 1000 V, 269 A, Number of connections: 3, M 10, TS 35, dark beige
DESCLONG
Long Description
Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.
GTIN
4032248251162
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
269 A
AAP403
Number of contact points per level
3
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
269 A
BAA303
Power loss, static, current-independent [Pls]
8.610 W
BAA351
color
beige
BAC034
Connection type
Bolt connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0.222 kg
BAB577
depth
72.55 mm
BAA020
height
87.6 mm
BAF016
width
35.6 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation