??
Selezione modello CAD
Weidmueller 1787500000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1787500000
MANUTYPEDESC
Manufacturer Type Description
HDC 16D TOLU 1M25G
DESCSHORT
Description short
Custodia (Connettori a innesto industriali) Entrata cavo dall'alto, Custodia connettore, Gancio longitudinale in basso, Grandezza: 3, IP65 (in condizione innestata)
DESCLONG
Description long
La speciale pressofusione e la sigillatura in più stadi della superficie garantiscono una protezione completa alla custodia.
GTIN
GTIN-Code
4032248204847
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB224
Arrangement of the cable lead-in
top
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Plug-in housing
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
AAS460
Size of connection thread
M25
AAS462
Mounting method of the cable gland
metric
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CE; CURUS
BAC461
material of housing
aluminum
BAG410
UV-resistant
No
AAF040
Mass
0.167 kg
BAB577
depth
72 mm
BAA020
height
75 mm
BAF016
width
43 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation