??
Selezione modello CAD
Weidmueller 1784050001
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1784050001
MANUTYPEDESC
Manufacturer Type Description
SAIB-4-IDC-M8 SMALL
DESCSHORT
Description short
Connettore circolare (personalizzabile sul campo) Connettore femmina diritto, Collegamento a perforazione d'isolante, M8, 0.14 mm², 0.34 mm², 3.2 - 5.4 mm, Numero di poli: 4, Collegamento schermato: Nessuno
DESCLONG
Description long
Connettori circolari per il montaggio individuale di conduttori. A ingombro minimo.
GTIN
GTIN-Code
4032248430000
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Female (socket)
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
straight
AAB785
max. connectable conductor cross-section
0.340 mm²
AAB935
min. connectable conductor cross-section
0.140 mm²
AAC076
Coding (head 1)
Plug
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Tin
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
4 A
AAS458
Conductor connection method
Insulation displacement termination
AAS467
Number of control contacts
4
AAS491
External cable diameter, min.
3.200 mm
AAS492
External cable diameter, max.
5.400 mm
AAS493
Material used for the thread ring
Zink print cast
AAT080
Pole number
4
BAA295
Degree of soiling
3
BAC461
material of housing
Brass
BAD993
shielded
No
BAH005
rated voltage
32 V
AAF040
Mass
0.015 kg
AAD931
customs tariff number (TARIC)
85366990
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation