??
CAD model selection
Weidmueller 1783970000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1783970000
MANUTYPEDESC
Manufacturer Type Description
DLI 2.5/LD-GN/PNP +- DB
DESCSHORT
Short Description
Initiator/actuator terminal, Screw connection, 2.5 mm², 30 V, 24 A, Number of connections: 4, Number of potentials per tier: 1, dark beige
DESCLONG
Long Description
Initiator/actuator terminal for connection or joining of wires, cores and cables with a durable secure contact.
GTIN
4032248212606
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC040
feed-in function present
No
AAC049
PE connection present
No
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
24 A
AAO622
Color of illuminant
green
AAP403
Number of contact points per level
1
AAP530
Number of levels
3
AAS574
Rated current [In] for the power loss specification
24 A
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
30 V
AAF040
Mass
0.011 kg
BAB577
depth
48.3 mm
BAA020
height
65.649 mm
BAF016
width
6.15 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation