??
CAD model selection
Weidmueller 1783550000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1783550000
MANUTYPEDESC
Manufacturer Type Description
AP DLI2.5 DB
DESCSHORT
Short Description
End plate (terminals) 65.65 mm x 1.5 mm, dark beige
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248189847
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
beige
BAC140
Combustibility class
V0
BAD581
Latchable present
Yes
BAE496
min. thickness
1.500 mm
AAF040
Mass
0.003 kg
BAA020
height
65.649 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation