??
CAD model selection
Weidmueller 1783410000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1783410000
MANUTYPEDESC
Manufacturer Type Description
SAI-Y-5S B2-4 2M12
DESCSHORT
Short Description
Sensor-actuator adaptor, Number of poles: 5, Coding: A, M12 / M12, 24 V
DESCLONG
Long Description
Adapter for distributing and transferring electrical signals to a downstream peripheral device.
GTIN
4032248183340
MANUNAME
Manufacturer Name
Weidmueller Group
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
BAA295
Degree of soiling
3
BAB392
certificate/approval
CE; EAC
BAC461
material of housing
Plastic
BAD993
shielded
No
AAF040
Mass
0.021 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation