??
CAD model selection
Weidmueller 1782710000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1782710000
MANUTYPEDESC
Manufacturer Type Description
SM-H 27/27 SW
DESCSHORT
Short Description
Device marking holder, 27 mm, Polyamide 66, black
DESCLONG
Long Description
Holder for device markers for identifying devices. The holders can be attached using screws, glue or cable ties.
GTIN
4032248179084
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.003 kg
BAB577
depth
3.3 mm
BAA020
height
59.276 mm
BAF016
width
29.5 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation