??
Wybór modelu CAD
Weidmueller 1779020000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1779020000
MANUTYPEDESC
Manufacturer Type Description
ZTR 2.5-2/O.TNHE
DESCSHORT
Description short
Bloki odczepów probierczych, złącze sprężynowe, 2.5 mm², 400 V, 10 A, obrotowy, Separacja poprzeczna: bez, zintegrowane gniazdo kontrolne: Nie, TS 35, Ciemnobeżowy
DESCLONG
Description long
Blok zacisków do oddzielania obwodów podczas testów lub pomiarów.
GTIN
GTIN-Code
4032248184668
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB398
Design of cross-switch disconnector
without
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
10 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
10 A
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
BAB927
Design of longitudinal or transverse separation
swiveling
BAC034
Connection type
Spring pulley connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD370
Integrated test connector present
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
400 V
AAF040
Mass
0.007 kg
BAB577
depth
43.25 mm
BAA020
height
50.499 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation