??
CAD模型选择
Weidmueller 1777660000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1777660000
MANUTYPEDESC
Manufacturer Type Description
SKMU EMV M40
DESCSHORT
Short Description
Locknut for cable gland (metal) SKMU MS EMV (brass locknut - EMC) M 40, 4.6 mm, Brass, nickel-plated
DESCLONG
Long Description
Locknut for mounting metal cable glands.
GTIN
4032248157938
MANUNAME
Manufacturer Name
Weidmueller Group
AAG623
wrench width 1
46 mm
AAH500
glass-fiber reinforced
No
AAS481
type of connection thread
metric
ABC354
thread length connection thread
4.600 mm
BAB664
material
brass nickel-plated
BAC255
Color
gray
BAD656
Without halogens
Yes
AAF040
Mass
0.028 kg
AAD931
customs tariff number (TARIC)
74153300
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation