??
Seleção de modelos em CAD
Weidmueller 1777630000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1777630000
MANUTYPEDESC
Manufacturer Type Description
SKMU EMV M20
DESCSHORT
Short Description
Locknut for cable gland (metal) SKMU MS EMV (brass locknut - EMC) M 20, 3.6 mm, Brass, nickel-plated
DESCLONG
Long Description
Locknut for mounting metal cable glands.
GTIN
4032248157907
MANUNAME
Manufacturer Name
Weidmueller Group
AAG623
wrench width 1
24 mm
AAH500
glass-fiber reinforced
No
AAS481
type of connection thread
metric
ABC354
thread length connection thread
3.600 mm
BAB664
material
brass nickel-plated
BAC255
Color
gray
BAD656
Without halogens
Yes
AAF040
Mass
0.006 kg
AAD931
customs tariff number (TARIC)
74153300
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation