??
Wybór modelu CAD
Weidmueller 1774400000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1774400000
MANUTYPEDESC
Manufacturer Type Description
THM WO 33.5/93.1 WS
DESCSHORT
Description short
System kodowania kabli, 8 - 21.7 mm, 93.1 mm, powłoka poliestrowa, biały
DESCLONG
Description long
Bezhalogenowe, niskoemisyjne znaczniki do przewodów i kabli. Mocowanie za pomocą opasek kablowych.
GTIN
GTIN-Code
4032248148585
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
21.700 mm
AAG340
label space present
Yes
BAA351
color
white
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
400 mm
BAC708
Min. diameter of conductors
0.750 mm
BAC732
Min. cable diameter
8 mm
BAD656
Without halogens
Yes
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.286 kg
BAB577
depth
0.025 mm
BAA020
height
33.5 mm
BAF016
width
25 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation