??
CAD model selection
Weidmueller 1770890000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1770890000
MANUTYPEDESC
Manufacturer Type Description
ZAP ZDU4-2 OR
DESCSHORT
Short Description
End plate (terminals) 61.5 mm x 2 mm, orange
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248135226
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
orange
BAC140
Combustibility class
V0
BAD581
Latchable present
Yes
BAE496
min. thickness
2 mm
AAF040
Mass
0.003 kg
BAA020
height
61.4 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation