??
CAD model selection
Weidmueller 1769630000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1769630000
MANUTYPEDESC
Manufacturer Type Description
LM3R 5.08/09/90 3.5SN OR BX
DESCSHORT
Short Description
PCB terminal, 320 V, 17.5 A, Pitch in mm: 5.08, 2.5 mm², Number of poles: 9, Clamping yoke connection, THT solder connection, 90°, Box
DESCLONG
Long Description
PCB terminal block (print terminal, board terminal) for simple and safe data transmission directly to the PCB.
GTIN
4032248116997
MANUNAME
Manufacturer Name
Weidmueller Group
AAB230
Type of connection conductor
Screw connection
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
17.5 16 A
AAG644
down force size
0.6x3.5
AAH185
assembly height
36.600 mm
AAP798
Application standards
CSA; CURUS
AAT080
Pole number
9
AAZ315
Rated voltage (II/2)
630 V
AAZ316
Rated voltage (III/2)
320 V
AAZ317
Rated voltage (III/3)
250 V
AAZ321
Rated surge voltage (II/2)
4 kV
AAZ322
Rated surge voltage (III/2)
4 kV
AAZ323
Rated surge voltage (III/3)
4 kV
AAZ327
Grid dimensions 1
5.080 mm
AAZ328
Grid dimensions 2
5.080 mm
AAZ332
Pin length
3.500 mm
AAZ333
Functional depth
0 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ336
Index of protection class
IP20 achievable - taking into account a mounting situation (see documentation)
AAZ337
Number of conductor connections per pole
1
AAZ339
Actuation of the conductor connection
Actuation tool
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.250 mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
1.500 mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.250 mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
1.500 mm²
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
1
AAZ353
Recommended drill hole diameter
1.300 mm
AAZ354
Recommended drill hole diameter pin
1.300 mm
AAZ355
Recommended SMD solder pad geometry
1,6 x 4
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
120 °C
AAZ364
Coating PCB contact area
1...3 µm Ni / 4...6 µm Sn matt
AAZ365
Coating conductor contact area
Tin (Sn)
AAZ541
min. connectable conductor size (AWG/KCMIL)
24
AAZ542
max. connectable conductor size (AWG/KCMIL)
14
BAA020
height
40.100 mm
BAA097
color of housing
orange
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAB577
depth
31.800 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.200 mm²
BAC740
Min. line cross section, rigid
0.200 mm²
BAC818
Assembly
soldering
BAF016
width
18.780 mm
BAG640
Assembly type
Print mounting
AAF040
Mass
0.015 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation