??
CAD model selection
Weidmueller 1768380000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1768380000
MANUTYPEDESC
Manufacturer Type Description
LM WO 25.4/57 WS
DESCSHORT
Short Description
Cable coding system, 5.9 - 12.3 mm, 57 mm, Polyester film, white
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248110025
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
12.300 mm
AAG340
label space present
Yes
BAA351
color
white
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
120 mm
BAC708
Min. diameter of conductors
25 mm
BAC732
Min. cable diameter
5.900 mm
BAD656
Without halogens
Yes
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.010 kg
BAB577
depth
0.025 mm
BAA020
height
25.4 mm
BAF016
width
18.5 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation