??
CAD model selection
Weidmueller 1767700000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1767700000
MANUTYPEDESC
Manufacturer Type Description
ZDU 10/3AN BL
DESCSHORT
Short Description
Feed-through terminal block, Tension-clamp connection, 10 mm², 800 V, 57 A, Number of connections: 3
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4032248122752
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
AAB789
max. connectable conductor cross-section multiple wire
16 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
57 A
AAP403
Number of contact points per level
3
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
57 A
BAA303
Power loss, static, current-independent [Pls]
1.820 W
BAA351
color
blue
BAC034
Connection type
spring-cage connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
16 mm²
BAC739
Min. line cross section, flexible
1.500 mm²
BAC740
Min. line cross section, rigid
1.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
800 V
AAF040
Mass
0.037 kg
BAB577
depth
49.562 mm
BAA020
height
99.082 mm
BAF016
width
10 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation