??
CAD model selection
Weidmueller 1758370000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1758370000
MANUTYPEDESC
Manufacturer Type Description
HDC CM 3 FC
DESCSHORT
Short Description
Contact insert (industry plug-in connectors) Female, 690 V, 40 A, Number of poles: 3, Crimp connection
DESCLONG
Long Description
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
GTIN
4032248019595
MANUNAME
Manufacturer Name
Weidmueller Group
AAB499
Rated surge voltage
8 kV
AAB530
Diameter of the contact
3.600 mm
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC049
PE connection present
Yes
AAD246
Overvoltage category
III
AAF726
rated current
40 A
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
3
BAA020
height
40.400 mm
BAA295
Degree of soiling
3
BAB392
certificate/approval
CSA; CURUS; EAC
BAB577
depth
34 mm
BAC140
Combustibility class
V0
BAF016
width
11.400 mm
BAH005
rated voltage
690 V
AAF040
Mass
0.008 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation