??
Selezione modello CAD
Weidmueller 1758320003
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1758320003
MANUTYPEDESC
Manufacturer Type Description
SFC 2/12 MC NE RT
DESCSHORT
Description short
Sistema di codifica cavi, 3 - 5 mm, 5.8 mm, poliammide 66, rosso
DESCLONG
Description long
Marcatori privi di alogeni e a ridotto impatto ambientale per linee e cavi. Fissaggio con fascette serracavo.
GTIN
GTIN-Code
4032248019441
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
5 mm
AAG340
label space present
Yes
BAA351
color
red
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAC624
Max. diameter of conductors
4 mm
BAC708
Min. diameter of conductors
3 mm
BAC732
Min. cable diameter
3 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.001 kg
BAB577
depth
6 mm
BAA020
height
12 mm
BAF016
width
6.8 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation