??
CAD model selection
Weidmueller 1755081001
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1755081001
MANUTYPEDESC
Manufacturer Type Description
KLBUE CO 5
DESCSHORT
Short Description
Shield connection terminal, Pitch in mm: 32.00, Cable diameter, max.: 37 mm, Steel
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248064472
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
37 mm
AAC033
min. permissible cable diameter
37 mm
BAD124
Explosion tested design (EEx e)
No
AAF040
Mass
0.079 kg
BAB577
depth
65 mm
BAA020
height
35.5 mm
BAF016
width
42.7 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation