??
CAD model selection
Weidmueller 1752711001
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1752711001
MANUTYPEDESC
Manufacturer Type Description
KLBUE 15-32 CPF
DESCSHORT
Short Description
Shield connection terminal, Pitch in mm: 36.00, Cable diameter, max.: 32 mm, Steel
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248044443
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
32 mm
AAC033
min. permissible cable diameter
32 mm
BAD124
Explosion tested design (EEx e)
Yes
AAF040
Mass
0.085 kg
BAB577
depth
71.229 mm
BAA020
height
32 mm
BAF016
width
37.271 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation