??
CAD model selection
Weidmueller 1752131001
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1752131001
MANUTYPEDESC
Manufacturer Type Description
KLBUE CO 2
DESCSHORT
Short Description
Shield connection terminal, Pitch in mm: 18.00, Cable diameter, max.: 15 mm, Steel
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248064434
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
15 mm
AAC033
min. permissible cable diameter
15 mm
BAD124
Explosion tested design (EEx e)
No
AAF040
Mass
0.019 kg
BAB577
depth
41.62 mm
BAA020
height
19.9 mm
BAF016
width
18 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation