??
CAD model selection
Weidmueller 1751821687
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1751821687
MANUTYPEDESC
Manufacturer Type Description
THM MT30X 101/48 GE
DESCSHORT
Short Description
Device marking, Self-adhesive, halogen-free, 101 mm, Polyester, yellow
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248001682
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
AAF040
Mass
0.425 kg
BAB577
depth
0.05 mm
BAA020
height
48 mm
BAF016
width
101.6 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation