??
CAD model selection
Weidmueller 1751810001
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1751810001
MANUTYPEDESC
Manufacturer Type Description
THM MT30X 45/23 SI
DESCSHORT
Short Description
Device marking, Self-adhesive, halogen-free, 45 mm, Polyester, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248001620
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
AAF040
Mass
0.362 kg
BAB577
depth
0.05 mm
BAA020
height
23 mm
BAF016
width
45 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation