??
CAD模型選擇
Weidmueller 1751561044
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1751561044
MANUTYPEDESC
Manufacturer Type Description
THM WO 25/140 WS
DESCSHORT
Description short
电缆编码系统, 8.3 - 36.4 mm, 140 mm, 聚酯纤维胶片, 白色
DESCLONG
Description long
无卤、低污染的导线和电缆标识牌。使用电缆扎带固定。
GTIN
GTIN-Code
4032248001040
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
36.400 mm
AAG340
label space present
Yes
BAA351
color
white
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
500 mm
BAC708
Min. diameter of conductors
0.750 mm
BAC732
Min. cable diameter
8.300 mm
BAD656
Without halogens
Yes
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.645 kg
BAB577
depth
0.025 mm
BAA020
height
25 mm
BAF016
width
26 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation