??
CAD model selection
Weidmueller 1749161001
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1749161001
MANUTYPEDESC
Manufacturer Type Description
KLBUE CO 4
DESCSHORT
Short Description
Shield connection terminal, Pitch in mm: 25.00, Cable diameter, max.: 28 mm, Steel
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248064458
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
28 mm
AAC033
min. permissible cable diameter
28 mm
BAD124
Explosion tested design (EEx e)
No
AAF040
Mass
0.053 kg
BAB577
depth
56 mm
BAA020
height
25 mm
BAF016
width
31 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation