??
CAD model selection
Weidmueller 1748820000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1748820000
MANUTYPEDESC
Manufacturer Type Description
TMX 18 HF/HB
DESCSHORT
Short Description
Cable coding system, 10 - 317 mm, 20 mm, Polyethylene LD, Transparent
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4008190993870
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
317 mm
AAG340
label space present
Yes
BAA351
color
Transparent
BAB664
material
Plastic
BAC140
Combustibility class
HB
BAC624
Max. diameter of conductors
150 mm
BAC708
Min. diameter of conductors
16 mm
BAC732
Min. cable diameter
10 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
8.548 mm
BAA020
height
18 mm
BAF016
width
19.304 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation