??
CAD model selection
Weidmueller 1747350000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1747350000
MANUTYPEDESC
Manufacturer Type Description
TS 35X7.5 2M/CRN
DESCSHORT
Short Description
Terminal rail, without slot, Accessories, 35 x 7.5 x 2000 mm, Stainless steel, rust-proof, Stainless steel 1.4301, untreated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4032248003372
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
2000 mm
BAB664
material
stainless steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
untreated
AAF040
Mass
0.340 kg
BAA020
height
35 mm
BAF016
width
2000 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation