??
CAD model selection
Weidmueller 1746040001
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1746040001
MANUTYPEDESC
Manufacturer Type Description
VT SF 5/12 MC NE WS V0
DESCSHORT
Short Description
Cable coding system, 4.7 - 7.4 mm, 7.4 mm, Polyamide 66, white
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4008190986407
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
7.400 mm
AAG340
label space present
Yes
BAA351
color
white
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
6 mm
BAC708
Min. diameter of conductors
4 mm
BAC732
Min. cable diameter
4.700 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.001 kg
BAB577
depth
8 mm
BAA020
height
12 mm
BAF016
width
7.4 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation