??
CAD model selection
Weidmueller 1740193000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1740193000
MANUTYPEDESC
Manufacturer Type Description
SAI-8-MHD 5P M12 OL
DESCSHORT
Short Description
Sensor-actuator passive distributor (without cable) complete module, Hood version with M25 outlet, Number of contact sockets: 8, Number of poles: 5, M12
DESCLONG
Long Description
Distributor for bundling several input signals on one central plug-in connector.
GTIN
4032248298938
MANUNAME
Manufacturer Name
Weidmueller Group
AAB228
connection for NPN sensors present
No
AAB394
Design of the outgoing circuits for sensor/actuator lines
M12
AAB735
Screwed cable gland for max. external cable diameter
18 mm
AAB736
Screwed cable gland for min. external cable diameter
14 mm
AAB901
max. current carrying capacity per I/O signal
4 A
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
90 °C
AAC964
min. operating voltage
10 V
AAC966
Max. operating voltage
30 V
AAI870
number of poles sensor/actuator slots
5
AAP680
Number of sensor/actuator slots
8
BAA020
height
53 mm
BAC461
material of housing
Plastic
BAD391
LED display present
No
BAD833
Explosion protection categories for gases
without
BAD834
Explosion protected category for dusts
without
BAF016
width
60 mm
BAG975
degree of protection
IP68
AAF040
Mass
0.565 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation