??
CAD model selection
Weidmueller 1739590000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1739590000
MANUTYPEDESC
Manufacturer Type Description
ZDU 16S BL
DESCSHORT
Short Description
Multi level installation terminal block, Tension-clamp connection, 16 mm², 400 V, 76 A, Number of connections: 2, Number of levels: 1, blue
DESCLONG
Long Description
Terminal for power distribution in building installation.
GTIN
4008190957056
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm²
AAB789
max. connectable conductor cross-section multiple wire
25 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
16 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
76 A
AAP638
Number of potentials
1
AAS574
Rated current [In] for the power loss specification
76 A
BAA303
Power loss, static, current-independent [Pls]
2.430 W
BAA351
color
blue
BAC034
Connection type
Spring pulley connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
16 mm²
BAC677
Max. line cross section, rigid
16 mm²
BAC739
Min. line cross section, flexible
1.500 mm²
BAC740
Min. line cross section, rigid
1.500 mm²
BAD563
N function possible
Yes
BAD569
PE function possible
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
400 V
AAF040
Mass
0.037 kg
BAB577
depth
47.586 mm
BAA020
height
94.675 mm
BAF016
width
12 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation