??
Choix du modèle CAO
Weidmueller 1738740000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1738740000
MANUTYPEDESC
Manufacturer Type Description
ADAP EX M40-1NPT
DESCSHORT
Description short
Adaptateur Ex (presse-étoupe) M 40, 1" NPT
DESCLONG
Description long
Elément de raccordement entre trou taraudé et presse-étoupe. Adapté aux zones présentant un danger d'explosion.
GTIN
GTIN-Code
4008190958459
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
47 mm
AAH500
glass-fiber reinforced
No
AAK302
thread type of the inner thread
NPT
AAQ325
type of protection
Ex d
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
16 mm
BAB664
material
brass nickel-plated
BAC255
Color
gray
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
ATEX gas-ex-protection, Cat. 1
BAF453
Interior thread
1 inch
AAF040
Mass
0.092 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Aperçus & Génération 3D