??
CAD model selection
Weidmueller 1738640000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1738640000
MANUTYPEDESC
Manufacturer Type Description
ADAP EX M20-3/4NPT
DESCSHORT
Short Description
Ex Adaptor (Cable gland) M 20, 3/4" NPT
DESCLONG
Long Description
Connecting element between threaded hole and cable gland. Suitable for use in explosion risk zones.
GTIN
4008190958824
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
31 mm
AAH500
glass-fiber reinforced
No
AAK302
thread type of the inner thread
NPT
AAQ325
type of protection
Ex d
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
16 mm
BAB664
material
brass nickel-plated
BAC255
Color
gray
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
ATEX gas-ex-protection, Cat. 1
BAF453
Interior thread
3/4 inch
AAF040
Mass
0.062 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation