??
Selezione modello CAD
Weidmueller 1738450000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1738450000
MANUTYPEDESC
Manufacturer Type Description
ADAP EX M40-1/2NPT
DESCSHORT
Description short
Adattatore Ex (Pressacavo) M 40, 1/2" NPT
DESCLONG
Description long
Collegamento di elementi tra il foro filettato e il pressacavo. Adatto all'uso in zone a rischio di esplosione.
GTIN
GTIN-Code
4008190958237
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
47 mm
AAH500
glass-fiber reinforced
No
AAK302
thread type of the inner thread
NPT
AAQ325
type of protection
Ex d
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
16 mm
BAB664
material
brass nickel-plated
BAC255
Color
gray
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
ATEX gas-ex-protection, Cat. 1
BAF453
Interior thread
1/2 inch
AAF040
Mass
0.156 kg
AAD931
customs tariff number (TARIC)
74153900
URL
URL
Preview - Generation