??
Wybór modelu CAD
Weidmueller 1737070000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1737070000
MANUTYPEDESC
Manufacturer Type Description
VP M16-EXE SW
DESCSHORT
Description short
Iskrobezpieczne zaślepki (tworzywo sztuczne) M 16, 15 mm, Poliamid
DESCLONG
Description long
Zatyczki z tworzywa sztucznego z rowkiem do zamykania nadliczbowych otworów gwintowanych i jednoczesnego zapewnienia stopnia ochrony IP.
GTIN
GTIN-Code
4008190956547
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
19 mm
AAH500
glass-fiber reinforced
No
AAK241
fire resistance (according to UL94)
V2
AAQ325
type of protection
Ex e
AAS481
type of connection thread
metric
AAW301
minimum ambient temperature (during operation)
-20 °C
AAW302
maximum ambient temperature (during operation)
80 °C
ABC354
thread length connection thread
15 mm
BAB664
material
Polyamide (PA)
BAC255
Color
black
BAD656
Without halogens
Yes
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation