??
CAD Model seçimi
Weidmueller 1736940000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1736940000
MANUTYPEDESC
Manufacturer Type Description
SKMU M25 K SW
DESCSHORT
Short Description
Locknut for cable gland (plastic) SKMU PA (plastic locknut) M 25, 6 mm, Polyamid 6 (PA6 - GF30)
DESCLONG
Long Description
Locknut for securing plastic cable glands.
GTIN
4008190956417
MANUNAME
Manufacturer Name
Weidmueller Group
AAG623
wrench width 1
32 mm
AAH500
glass-fiber reinforced
No
AAK241
fire resistance (according to UL94)
HB
AAK302
thread type of the inner thread
Metric
AAS481
type of connection thread
metric
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
6 mm
BAB664
material
Polyamide (PA)
BAC255
Color
jet black (RAL 9005, WHITE-BLACK)
BAD656
Without halogens
Yes
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation