??
CAD模型選擇
Weidmueller 1736930000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1736930000
MANUTYPEDESC
Manufacturer Type Description
SKMU M20 K SW
DESCSHORT
Description short
电缆接头防松螺母(塑料), SKMU PA (塑料防松螺母) M 20, 6 mm, 聚酰胺 6 (PA6 - GF30)
DESCLONG
Description long
防松螺母加固塑料电缆接头。
GTIN
GTIN-Code
4008190956400
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG623
wrench width 1
26 mm
AAH500
glass-fiber reinforced
No
AAK241
fire resistance (according to UL94)
HB
AAK302
thread type of the inner thread
Metric
AAS481
type of connection thread
metric
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
6 mm
BAB664
material
Polyamide (PA)
BAC255
Color
jet black (RAL 9005, WHITE-BLACK)
BAD656
Without halogens
Yes
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation