??
CAD model selection
Weidmueller 1736670000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1736670000
MANUTYPEDESC
Manufacturer Type Description
KSP EL30
DESCSHORT
Short Description
Protective cap (cable gland) 30.00 mm, PVC
DESCLONG
Long Description
The shroud protects the cable glands against external environmental influences.
GTIN
4008190956332
MANUNAME
Manufacturer Name
Weidmueller Group
AAW301
minimum ambient temperature (during operation)
-25 °C
AAW302
maximum ambient temperature (during operation)
70 °C
BAB664
material
PVC
BAC255
Color
black
BAC572
Material
Plastic
AAF040
Mass
0.034 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation