??
CAD model selection
Weidmueller 1733640000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1733640000
MANUTYPEDESC
Manufacturer Type Description
ZQV 6/32 GE
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, Number of poles: 32, Pitch in mm: 8.10, Insulated: Yes, 41 A, yellow
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190994334
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
8.100 mm
AAF726
rated current
41 A
AAP367
Number of bridged terminals
32
BAA351
color
yellow
BAB888
Design
Cross connector
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.046 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation