??
CAD model selection
Weidmueller 1730580002
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1730580002
MANUTYPEDESC
Manufacturer Type Description
VT SF 00/21 MC NE BL V0
DESCSHORT
Short Description
Cable coding system, 1 - 1.3 mm, 3.2 mm, Polyamide 66, blue
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4008190954475
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
1.300 mm
AAG340
label space present
Yes
BAA351
color
blue
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
0.250 mm
BAC708
Min. diameter of conductors
0.180 mm
BAC732
Min. cable diameter
1 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
3.199 mm
BAA020
height
21 mm
BAF016
width
3.2 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation