??
CAD model selection
Weidmueller 1727770004
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1727770004
MANUTYPEDESC
Manufacturer Type Description
VT SFX 10/23 MC NE GE V0
DESCSHORT
Short Description
Cable coding system, 7 - 40 mm, 10 mm, Polyamide 66, yellow
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4008190382490
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
40 mm
AAG340
label space present
Yes
BAA020
height
23 mm
BAA351
color
yellow
BAB577
depth
0.500 mm
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
500 mm
BAC708
Min. diameter of conductors
16 mm
BAC732
Min. cable diameter
7 mm
BAD656
Without halogens
Yes
BAF016
width
10 mm
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation