??
CAD model selection
Weidmueller 1724140001
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1724140001
MANUTYPEDESC
Manufacturer Type Description
LM MT300 15/4.6 SI
DESCSHORT
Short Description
Device marking, Self-adhesive, 15 mm, Polyester, PVC-free, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190368937
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
HB
BAD656
Without halogens
Yes
AAF040
Mass
0.011 kg
BAB577
depth
0.05 mm
BAA020
height
4.615 mm
BAF016
width
15.12 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation