??
CAD model selection
Weidmueller 1720700000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1720700000
MANUTYPEDESC
Manufacturer Type Description
ZVQ 2.5/1.5
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, Number of poles: 1, Pitch in mm: 5.00, Insulated: Yes, 24 A, orange
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190374006
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
5 mm
AAF726
rated current
24 A
AAP367
Number of bridged terminals
1
BAA351
color
orange
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation