??
CAD model selection
Weidmueller 1720580000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1720580000
MANUTYPEDESC
Manufacturer Type Description
ETO SM 27/12,5
DESCSHORT
Short Description
Device marking, 27 mm, Polyester film, Transparent
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190362218
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
HB
BAD656
Without halogens
Yes
AAF040
Mass
0.011 kg
BAB577
depth
0.05 mm
BAA020
height
11.5 mm
BAF016
width
26 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation