??
CAD모델 선택
Weidmueller 1719630000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1719630000
MANUTYPEDESC
Manufacturer Type Description
GWDR PG48-NP
DESCSHORT
Short Description
Sealing ring (Cable gland) PG 48, Neoprene
DESCLONG
Long Description
Flat gasket for increasing the degree of protection in the case of cable glands and sealing plugs. Recommended for use in Ex applications. Also suitable as a replacement for O-rings.
GTIN
4008190352899
MANUNAME
Manufacturer Name
Weidmueller Group
AAI863
fitting for thread size (NPT)
No
AAI864
fitting for thread size (PG)
Yes
BAB664
material
chloroprene-rubber (CR/Neoprene)
BAF634
Material
Miscellaneous
AAF040
Mass
0.004 kg
BAA020
height
71 mm
AAD931
customs tariff number (TARIC)
40169300
URL
URL
미리보기 - 생성