??
CAD模型選擇
Weidmueller 1719620000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1719620000
MANUTYPEDESC
Manufacturer Type Description
GWDR PG42-NP
DESCSHORT
Description short
密封圈(电缆接头), PG 42, 氯丁橡胶
DESCLONG
Description long
在使用电缆接头和密封室的情况下,扁平垫圈用于增强保护程度。推荐用于防爆应用。也适合作为 O 型圈的替代品。
GTIN
GTIN-Code
4008190352882
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAI863
fitting for thread size (NPT)
No
AAI864
fitting for thread size (PG)
Yes
BAB664
material
chloroprene-rubber (CR/Neoprene)
BAF634
Material
Miscellaneous
AAF040
Mass
0.003 kg
BAA020
height
65 mm
AAD931
customs tariff number (TARIC)
40169300
URL
URL
Preview - Generation