??
CADモデル選択
Weidmueller 1719580000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1719580000
MANUTYPEDESC
Manufacturer Type Description
GWDR PG16-NP
DESCSHORT
Short Description
Sealing ring (Cable gland) PG 16, Neoprene
DESCLONG
Long Description
Flat gasket for increasing the degree of protection in the case of cable glands and sealing plugs. Recommended for use in Ex applications. Also suitable as a replacement for O-rings.
GTIN
4008190352844
MANUNAME
Manufacturer Name
Weidmueller Group
AAI863
fitting for thread size (NPT)
No
AAI864
fitting for thread size (PG)
Yes
BAB664
material
chloroprene-rubber (CR/Neoprene)
BAF634
Material
Miscellaneous
AAF040
Mass
0.001 kg
BAA020
height
30 mm
AAD931
customs tariff number (TARIC)
40169300
URL
URL
Preview - Generation