??
CAD model selection
Weidmueller 1719510000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1719510000
MANUTYPEDESC
Manufacturer Type Description
GWDR PG36-PO
DESCSHORT
Short Description
Sealing ring (Cable gland) PG 36, Polyethylene
DESCLONG
Long Description
Flat gasket for increasing the degree of protection in the case of cable glands and sealing plugs. Recommended for use in Ex applications. Also suitable as a replacement for O-rings.
GTIN
4008190352776
MANUNAME
Manufacturer Name
Weidmueller Group
AAI863
fitting for thread size (NPT)
No
AAI864
fitting for thread size (PG)
Yes
BAB664
material
Polyethylene (PE)
BAF634
Material
Plastic
AAF040
Mass
0.002 kg
BAA020
height
55 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation