??
CAD model selection
Weidmueller 1719460000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1719460000
MANUTYPEDESC
Manufacturer Type Description
GWDR PG11-PO
DESCSHORT
Short Description
Sealing ring (Cable gland) PG 11, Polyethylene
DESCLONG
Long Description
Flat gasket for increasing the degree of protection in the case of cable glands and sealing plugs. Recommended for use in Ex applications. Also suitable as a replacement for O-rings.
GTIN
4008190352714
MANUNAME
Manufacturer Name
Weidmueller Group
AAI863
fitting for thread size (NPT)
No
AAI864
fitting for thread size (PG)
Yes
BAB664
material
Polyethylene (PE)
BAF634
Material
Plastic
AAF040
Mass
0.000 kg
BAA020
height
22.500 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation