??
CAD model selection
Weidmueller 1719250000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1719250000
MANUTYPEDESC
Manufacturer Type Description
VP 7-K54
DESCSHORT
Short Description
Sealing plugs (plastic) PG 7, 6 mm
DESCLONG
Long Description
The plastic blanking plug to seal surplus threaded holes and to maintain the IP protection class.
GTIN
4008190352509
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG746
mounting thread
PG7
AAH500
glass-fiber reinforced
Yes
AAK241
fire resistance (according to UL94)
V2
AAS481
type of connection thread
PG
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
6 mm
BAB664
material
Polyamide (PA)
BAC255
Color
light grey (RAL 7035, GREY)
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation