??
CAD model selection
Weidmueller 1718910000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1718910000
MANUTYPEDESC
Manufacturer Type Description
SKMU EMV PG9
DESCSHORT
Short Description
Locknut for cable gland (metal) SKMU MS EMV (brass locknut - EMC) PG 9, 4.7 mm, Brass, nickel-plated
DESCLONG
Long Description
Locknut for mounting metal cable glands.
GTIN
4008190352134
MANUNAME
Manufacturer Name
Weidmueller Group
AAG623
wrench width 1
18 mm
AAG746
mounting thread
PG9
AAH500
glass-fiber reinforced
No
AAS481
type of connection thread
PG
ABC354
thread length connection thread
4.700 mm
BAB664
material
brass nickel-plated
BAC255
Color
gray
BAD656
Without halogens
Yes
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
74153300
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation