??
CAD model selection
Weidmueller 1716840000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1716840000
MANUTYPEDESC
Manufacturer Type Description
MF-WO 9/5 MC NE WS
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 5.00, Printed characters: neutral, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190344481
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
5 mm
BAA351
color
white
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
4 mm
BAA020
height
9 mm
BAF016
width
4.800 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation